InduCom 9p 2T-entry kn-screw M3 w/o

Image is for illustration purposes only. Please refer to product description.

InduCom 9p 2T-entry kn-screw M3 w/o

Shell housing, Without internal earth, Size: D-Sub 1, Knurled screw, Thread M3, Top entry, 2x, Material (hood/housing): Zinc die-cast, Degree of protection: IP30

Part number:  61 03 001 3110 010

  • Category Hoods/Housings
  • Series of hoods/housings D-Sub InduCom
  • Type of hood/housing Shell housing
  • Description of hood/housing Without internal earth
  • Locking type Knurled screw Thread M3
  • Size D-Sub 1
  • Version Top entry
  • Cable entry 2x
  • Strain relief An additional InduCom cable clamp or a crimp flange - ferrule combination is available dependant on the use of the cable.
  • ground connection Without internal grounding block
  • 2 parts Yes
  • Separable Yes
  • Details Part number includes one dummy plug
  • Tightening torque
    0.4 Nm cover screw
    0.4 Nm Locking screw
  • Limiting temperature -40 ... +125 °C
  • Degree of protection acc. to IEC 60529 IP30
  • Material (hood/housing) Zinc die-cast
  • Material (screw) Steel, nickel plated
  • Length 48.4 mm
  • Width 31 mm
  • Height 14.8 mm
  • RoHS compliant with exemption
  • RoHS exemptions
    6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
    6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • Packaging size 1
  • Net weight 55 g
  • Country of origin China
  • European customs tariff number 85389099
  • eCl@ss 27440213 D-Sub hood

Topics & Trends