Matching Products
Matching Products NEW
Combinables
2
Accessories
13
Spare Part
2
Inserts
7
Part number: 11 12 300 1216
Han Yellock 30HSM 2xM32 with bulkhead h.
Han Yellock 30HSM 2xM32 with bulkhead h.

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Surface mounted housing
incl. bulkhead mounted housings
Size: Han-Yellock® 30
Screw locking
Side entry
2x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7021 (black grey)
Material (seal): NBR
Notes
Compare
This product will not be orderable much longer. Please contact your local distribution partner.
Part number: 11 12 300 1216
Han Yellock 30HSM 2xM32 with bulkhead h.
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
Accessories
13
Spare Part
2
Inserts
7
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han-Yellock®
  • Type of hood/housing Surface mounted housing
  • Description of hood/housing incl. bulkhead mounted housings
Version
  • Size Han-Yellock® 30
  • Version Side entry
  • Cable entry 2x M32
  • Locking type Screw locking
  • Field of application Hoods/housings for industrial applications
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Un-/locking temperature -10 ... +85 °C
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 7021 (black grey)
  • Material (seal) NBR
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
    Naphthalene
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 487.5 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140109995
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han-Yellock®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare