Matching Products
Matching Products NEW
Part number: 11 12 300 5452
Han-Yellock 30 cover for hood high
Han-Yellock 30 cover for hood high

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Protection cover
for carrier hoods, With fixing cord, Thermoplastic
Size: Han-Yellock® 30
Material (seal): NBR
Degree of protection: IP65, IP67
Notes
Compare
This product will not be orderable much longer. Please contact your local distribution partner.
Part number: 11 12 300 5452
Han-Yellock 30 cover for hood high
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han-Yellock®
  • Type of accessory Protection cover
  • Description of the accessory
    for carrier hoods
    With fixing cord
    Thermoplastic
Version
  • Size Han-Yellock® 30
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Un-/locking temperature -10 ... +85 °C
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
Material properties
  • Material (seal) NBR
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 1
  • Net weight 31.7 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140192256
  • ETIM EC002314
  • eCl@ss 27440208 Cap for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare