Matching Products
Matching Products NEW
Modules
2
Lato apparato / Passa-parete
2
Part number: 09 48 C30 0004 030
Han M12 D-cod 4-pol f/- PUR 3 m
Han M12 D-cod 4-pol f/- PUR 3 m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Cable length: 3 m
Notes
Compare
Part number: 09 48 C30 0004 030
Han M12 D-cod 4-pol f/- PUR 3 m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Modules
2
Lato apparato / Passa-parete
2
Product Details
Identification
  • Category System cabling
  • Series Han-Modular®
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    Han® M12 module
    Female Straight
  • Type of cable Copper cable (round)
Version
  • Cable length 3 m
  • Number of cores 4
  • Core structure 4x AWG 22/7
  • Shielding Shielded
  • Coding D-coding
Technical characteristics
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Green
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 1
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140272866
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Manual
Download Settings
Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare