Han K4/4-M 10-22mm²

Image is for illustration purposes only. Please refer to product description.

Han K4/4-M 10-22mm²

Inserts, Axial screw termination / cage-clamp termination, Male, Polycarbonate, RAL 7032 (pebble grey), Rated current: 63A, Size: 10 B

Part number:  09 38 008 2612

Simply configure your entire connector!

Combinable products
  • Category Inserts
  • Series Han-Com®
  • Identification Han® K 4/4
  • Termination method Axial screw termination / cage-clamp termination
  • Gender Male
  • Size 10 B
  • Number of contacts 4
  • Additional contacts + 4 additional signal contacts
  • PE contact Yes
  • Details Not finger safe
  • Conductor cross-section
    10 ... 22 mm²
    0.14 ... 2.5 mm² Signal
  • Wire outer diameter
    ≤11 mm @ 22 mm²
    ≤8.9 mm
  • Electrical data acc. to IEC 61984 63 A   690 V   8 kV   3
  • Rated current 63 A
  • Rated voltage 690 V
  • Rated impulse voltage 8 kV
  • Pollution degree 3
  • Electrical data, signal 16 A 250 V 4 kV 3
  • Rated current (signal) 16 A
  • Rated voltage (signal) 250 V
  • Rated impulse voltage (signal) 4 kV
  • Pollution degree (signal) 3
  • Rated current acc. to UL 63 A
  • Rated voltage acc. to UL 600 V
  • Rated current acc. to UL (signal) 16 A
  • Rated voltage acc. to UL (signal) 230 V
  • Rated current acc. to CSA 63 A
  • Rated voltage acc. to CSA 600 V
  • Rated current acc. to CSA (signal) 16 A
  • Rated voltage acc. to CSA (signal) 230 V
  • Insulation resistance ≥ 1010 Ω
  • Contact resistance ≤ 0.5 mΩ
  • Contact resistance, signal area ≤ 3 mΩ
  • Limiting temperature -40 ... +125 °C
  • Stripping length
    7 ... 9 mm Signal
    11 ... 12 mm
    13 ... 14 mm @ 22 mm²
  • Tightening torque
    3 Nm @ 10 mm²
    4 Nm @ 16 mm²
    4 Nm @ 22 mm²
  • Mating cycles ≥ 500
  • Material (insert) Polycarbonate
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • Flammability acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions
    6c: Copper alloy containing up to 4 % lead by weight
    6a: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • Specifications
    IEC 61984
    EN 60664-1
  • Approvals DNV GL
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Packaging size 1
  • Net weight 122.4 g
  • Country of origin Germany
  • Customs tariff number 85366990