Matching Products
Matching Products NEW
Contacts
28
Accessories
4
Part number: 10 36 108 0010
Han Ex UL 8D Set
Han Ex UL 8D Set

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector sets
Complete set
Crimp termination
Rated current: ‌10 A
Contacts: 8
Size: 3 A
Single locking lever
Top/side entry
1x M20
Material: Zinc die-cast
Powder-coated
Degree of protection: IP67 with seal screw 09 20 000 9918
Notes
Compare
This product will not be orderable much longer. Please contact your local distribution partner.
Part number: 10 36 108 0010
Han Ex UL 8D Set
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
28
Accessories
4
Product Details
Identification
  • Category Connector sets
  • Series Han D®
  • Series of hoods/housings Han® Ex
  • Element Complete set
Version
  • Termination method Crimp termination
  • Size 3 A
  • Number of contacts 8
  • Version Top/side entry
  • Cable entry 1x M20
  • Locking type Single locking lever
  • Field of application Connectors for explosion hazardous environments
  • Details Please order crimp contacts separately.
Technical characteristics
  • Rated current ‌ 10 A
  • Rated voltage 90 V
  • Insulation resistance >1010 Ω
  • Limiting temperature -20 ... +40 °C
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529 IP67 with seal screw 09 20 000 9918
Material properties
  • Material (insert) Polycarbonate (PC)
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 5015 (sky blue)
  • Material (seal) NBR
  • Material (locking) Stainless steel
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
    Naphthalene
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
    IEC 60079-0
    EN 60079-11
Commercial data
  • Packaging size 1
  • Net weight 195 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140189621
  • ETIM EC002636
  • eCl@ss 27440113 Rectangular connectors (set)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare