Matching Products
Matching Products NEW
Combinables
16
Accessories
6
Spare Part
2
Inserts
16
Frames
1
Part number: 19 46 310 0293
Han-Eco Outdoor 10A-HSM2-M25 w. cov./gl.
Han-Eco Outdoor 10A-HSM2-M25 w. cov./gl.

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Surface mounted housing
With thermo-plastic cover, With integrated cable gland
Size: 10 A
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
2x M25
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): FPM
Notes
Compare
Load in configurator
This product will not be orderable much longer. Please contact your local distribution partner.
Part number: 19 46 310 0293
Han-Eco Outdoor 10A-HSM2-M25 w. cov./gl.
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
16
Accessories
6
Spare Part
2
Inserts
16
Frames
1
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han-Eco® A
  • Type of hood/housing Surface mounted housing
  • Description of hood/housing
    With thermo-plastic cover
    With integrated cable gland
Version
  • Size 10 A
  • Version Side entry
  • Cable entry 2x M25
  • Locking type Single locking lever
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Number of relockings ≥ 500
  • Degree of protection acc. to IEC 60529 IP65
  • Clamping range 9 ... 17 mm
Material properties
  • Material (hood/housing)
    Polyamide (PA)
    Fibre-glass reinforced
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (seal) FPM
  • Colour (seal) RAL 7001 (silver-grey)
  • Material (locking)
    Polyamide (PA)
    Fibre-glass reinforced
  • Colour (locking) RAL 9005 (jet black)
  • Material flammability class acc. to UL 94 V-0
  • Material flammability class acc. to UL 94 (locking levers) V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 61984
    EN 45545-2 Fire protection on railway vehicles
  • CE Yes
Commercial data
  • Packaging size 1
  • Net weight 159.5 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140176171
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han-Eco®
Industrial Connectors Han®
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare