Han 6HPR Hood Top Entry PG16 Toggle lock

Image is for illustration purposes only. Please refer to product description.

Han 6HPR Hood Top Entry PG16 Toggle lock

Hoods, Size: 6 B, Toggle locking, Stainless steel, Top entry, 1x Pg 16

Part number:  09 40 006 0401

  • Category Hoods/Housings
  • Series of hoods/housings Han® HPR
  • Type of hood/housing Hoods
  • Locking type Toggle locking
  • Size 6 B
  • Version Top entry
  • Cable gland 1x Pg 16
  • Field of application Hoods/housings for harsh outdoor environments
  • Limiting temperature -40 ... +125 °C
  • Degree of protection acc. to IEC 60529
    IP65
    IP68
  • Type rating acc. to UL 50 / UL 50E
    12
    4
    4X
  • Material (hood/housing)
    Corrosion resistant
    Aluminium die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (locking) Stainless steel
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • Approvals DNV GL
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Packaging size 1
  • Net weight 465 g
  • Country of origin Germany
  • Customs tariff number 85389099