Matching Products
Matching Products NEW
Combinables
2
Accessories
9
Part number: 19 40 506 0411
Han 6HPR-Compact-HTE-HC-SCL-M25
Han 6HPR-Compact-HTE-HC-SCL-M25

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hood
Size: 6 HPR
High construction
Screw locking
Stainless steel
Top entry
1x M25
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Part number: 19 40 506 0411
Han 6HPR-Compact-HTE-HC-SCL-M25
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
Accessories
9
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han® HPR Compact
  • Type of hood/housing Hood
  • Type High construction
Version
  • Size 6 HPR
  • Version Top entry
  • Cable entry 1x M25
  • Locking type Screw locking
  • Field of application Hoods/housings for harsh outdoor environments
Technical characteristics
  • Tightening torque (screw locking) ‌ 4 Nm
  • Limiting temperature -40 ... +125 °C
  • Degree of protection acc. to IEC 60529
    IP65
    IP68
    IP6K9K acc. to ISO 20653
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing)
    Aluminium die-cast
    Corrosion resistant
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (locking) Stainless steel
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R1 (HL 1-3)
    R7 (HL 1-3)
Specifications and approvals
  • Approvals DNV GL
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • CE Yes
Commercial data
  • Packaging size 1
  • Net weight 330 g
  • Country of origin China
  • European customs tariff number 85389099
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING News 2021
We care for your feedback.
How do you like our redesigned product page?
0
Compare
Compare products
Compare