Matching Products
Matching Products NEW
Accessories
6
Spare Part
2
Inserts
14
Part number: 09 40 703 0321
Han 3HPR-HBM-Flange-SL-powder coating
Han 3HPR-HBM-Flange-SL-powder coating

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Bulkhead mounted housing
Straight, with mounting flange
Size: 3 A
Screw locking
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Notes
Compare
Part number: 09 40 703 0321
Han 3HPR-HBM-Flange-SL-powder coating
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
6
교체 부품
2
인서트
14
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han® HPR
  • Type of hood/housing Bulkhead mounted housing
  • Description of hood/housing
    Straight
    with mounting flange
Version
  • Size 3 A
  • Locking type Screw locking
  • Field of application Hoods/housings for harsh outdoor environments
  • Details By using the inserts of Han® Q and Han A® series, the sealing on the insert has to be removed. The sealing screw of the insert must be replaced by the sealing screw of the hood/housing.
  • Pack contents With seal screw
Technical characteristics
  • Tightening torque (screw locking) ‌ 2 Nm
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP66
    IP68
    IP69 / IPX9K acc. to ISO 20653
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (seal) NBR
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R1 (HL 1-3)
    R7 (HL 1-3)
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 139 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140901841
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare