Matching Products
Matching Products NEW
Combinables
17
Accessories
10
Ricambio
1
Inserti
78
Part number: 19 20 003 0620 XL
Han 3A-GW-M20 (150er Verp.)
Han 3A-GW-M20 (150er Verp.)

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hood
Size: 3 A
Single locking lever
Side entry
1x M20
Material (hood/housing): Polycarbonate (PC)
RAL 7032 (pebble grey)
Notes
Compare
Part number: 19 20 003 0620 XL
Han 3A-GW-M20 (150er Verp.)
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
17
Accessories
10
Ricambio
1
Inserti
78
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han A®
  • Type of hood/housing Hood
Version
  • Size 3 A
  • Version Side entry
  • Cable entry 1x M20
  • Locking type Single locking lever
  • Field of application Standard Hoods/housings for industrial applications
  • Pack contents Please order seal screw separately.
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP44
    IP65 With seal screw
    IP67 With seal screw
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing) Polycarbonate (PC)
  • Colour (hood/housing) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 150
  • Net weight 15.22 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140164215
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare