Matching Products
Matching Products NEW
Combinables
32
Accessories
3
Piesă de schimb
1
Inserts
28
Frames
2
Part number: 19 40 024 1160
Han 24HPR-PFT-for SCL-M40-FE-inverse
Han 24HPR-PFT-for SCL-M40-FE-inverse

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Panel feed through housing
for mounting from outside, External FE
Size: 24 B
Screw locking
Stainless steel
Top entry
1x M40
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Notes
Compare
Part number: 19 40 024 1160
Han 24HPR-PFT-for SCL-M40-FE-inverse
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
32
Accessories
3
Spare Part
1
Inserts
28
Frames
2
Product Details
Identificare
  • Categoria Carcase/prize
  • Serii de carcase/prize Han® HPR
  • Tip carcasă/priză Carcasă pentru treceri prin panou
  • Descriere carcasă/priză
    pentru montare dinspre exterior
    FE extern
Versiune
  • Mărime 24 B
  • Versiune Intrare verticală
  • Intrare cablu 1x M40
  • Tip blocare Blocare cu şurub
  • Domeniu de utilizare Carcase/prize pentru medii exterioare dure
  • Detalii Şuruburile de fixare trebuie izolate separat pentru a obţine gradul de protecţie specificat.
Caracteristici tehnice
  • Moment de strângere (blocare şurub) ‌ 4 Nm
  • Moment de strângere ‌6 Nm Fixing screws
  • Temperatura de limitare -40 ... +125 °C
  • Notă privind temperatura de limitare For use as a connector according to IEC 61984.
  • Gradul de protecţie conform IEC 60529
    IP65
    IP68
    IP69 / IPX9K conform ISO 20653
  • Clasificarea de tip conform UL 50 / UL 50E
    4
    4X
    12
  • Grosimea panoului ≥2 mm
Proprietăţi material
  • Material (carcasă/priză)
    Aluminium die-cast
    Corrosion resistant
  • Suprafaţă (carcasă/priză) Powder-coated
  • Culoare (carcasă/priză) RAL 9005 (jet black)
  • Material (etanşare) NBR
  • Material (blocare) Stainless steel
  • RoHS compliant with exemption
  • Excepţii RoHS 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
  • stare ELV compliant with exemption
  • China RoHS 50
  • Substanţe REACH Anexa XVII Not contained
  • Substanţe REACH ANEXA XIV Not contained
  • Substanţe REACH SVHC Yes
  • Substanţe REACH SVHC Lead
  • Propunerea din California 65 de substanțe Yes
  • Propunerea din California 65 de substanțe Lead
Specificaţii şi omologări
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Omologări
    CE
    DNV GL
Date comerciale
  • Dimensiuni ambalaj 1
  • Masă netă 1.200 g
  • Ţara de origine China
  • Cod tarif vamal european 85389099
  • GTIN 5713140279414
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare