Matching Products
Matching Products NEW
Combinables
10
Accessories
3
Spare Part
2
Inserts
48
Frames
2
Part number: 09 62 824 0392
Han 24EMC/B-HBM-Rear Fit-DL-w/o frame
Han 24EMC/B-HBM-Rear Fit-DL-w/o frame

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Bulkhead mounted housing
External seal, Rear mounting
Size: 24 B
Low construction
Double locking lever
Polycarbonate (PC), Stainless steel
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Material (seal): NBR
Notes
Compare
Part number: 09 62 824 0392
Han 24EMC/B-HBM-Rear Fit-DL-w/o frame
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
10
Accessories
3
Spare Part
2
Inserts
48
Frames
2
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han® EMC/B
  • Type of hood/housing Bulkhead mounted housing
  • Description of hood/housing
    External seal
    Rear mounting
  • Type Low construction
Version
  • Size 24 B
  • Locking type Double locking lever
  • Han-Easy Lock® Yes
  • Field of application Hoods/Housings for higher EMC requirements
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529 IP66
  • Type rating acc. to UL 50 / UL 50E
    4
    12
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Uncoated
  • Colour (hood/housing) Unpainted
  • Material (seal) NBR
  • Material (locking)
    Polycarbonate (PC)
    Stainless steel
  • Colour (locking) RAL 7037 (dust grey)
  • Material (accessories)
    Polyamide (PA)
    Stainless steel
  • Material flammability class acc. to UL 94 (locking levers) V-0
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • CE Yes
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140172074
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han® Hoods and Housings with metric thread
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare