Han 1A-3+PE-s-m

Image is for illustration purposes only. Please refer to product description.

Han 1A-3+PE-s-m

Inserts, Screw termination, Male, Polyamide, RAL 9005 (jet black), Rated current: 10A, Size: 1 A, Contacts: 3, Conductor cross-section: 0.75 ... 1.5mm², Copper alloy, Silver plated, Single locking lever

Part number:  09 10 003 2605

Simply configure your entire connector!

Combinable products
  • Category Inserts
  • Series Han® 1 A
  • Termination method Screw termination
  • Gender Male
  • Locking type Single locking lever
  • Size 1 A
  • Number of contacts 3
  • PE contact Yes
  • Details
    Order separately the single wire seal or the hoods/housings for an IP65 performance.
    Please order locking lever separately.
  • Conductor cross-section 0.75 ... 1.5 mm²
  • Rated current 10 A
  • Rated voltage conductor-earth 230 V
  • Rated voltage conductor-conductor 400 V
  • Rated impulse voltage 4 kV
  • Pollution degree 3
  • Insulation resistance >108 Ω
  • Limiting temperature -30 ... +90 °C
  • Tightening torque 0.25 Nm
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP20
  • Material (insert) Polyamide
  • Colour (insert) RAL 9005 (jet black)
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • Specifications
    EN 45545-2 R22: HL1, HL2, HL3
    EN 45545-2 R23: HL1, HL2, HL3
    EN 45545-2 R24: HL1, HL2, HL3
    IEC 61373 Category 1 Class B
  • Packaging size 1
  • Net weight 14 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • eCl@ss 27440205 Contact insert for industrial connectors