Matching Products
Matching Products NEW
Accessories
11
Frames
4
Part number: 19 40 016 0553
Han 16HPR enlarged-HSE-SCL-M40-FE
Han 16HPR enlarged-HSE-SCL-M40-FE

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hood
with functional earth
Size: 16 HPR enlarged
Screw locking
Stainless steel
Side entry
1x M40
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Notes
Compare
Part number: 19 40 016 0553
Han 16HPR enlarged-HSE-SCL-M40-FE
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
11
Frames
4
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han® HPR enlarged
  • Type of hood/housing Hood
  • Description of hood/housing with functional earth
Version
  • Size 16 HPR enlarged
  • Version Side entry
  • Cable entry 1x M40
  • Locking type Screw locking
  • Field of application Hoods/housings for harsh outdoor environments
  • Details When using Han® Standard inserts of size B or Han-Modular® hinged frames, please order adapter 09400009960 separately.
Technical characteristics
  • Tightening torque (screw locking) ‌ 4 Nm
  • Tightening torque ‌15 Nm FE screw
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP66
    IP68
    IP69 / IPX9K acc. to ISO 20653
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing)
    Aluminium die-cast
    Corrosion resistant
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (locking) Stainless steel
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 697 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140173033
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING News 2020
Chapter Han® Hoods and Housings with metric thread
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare