Matching Products
Matching Products NEW
Combinables
15
Accessories
7
Spare Part
1
Inserts
36
Frames
2
Part number: 09 40 010 0392
Han® 10 HPR HBM Rear-fit w/o frame
Han® 10 HPR HBM Rear-fit w/o frame

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Bulkhead mounted housing
Rear mounting
Size: 10 B
Screw locking
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Notes
Compare
Part number: 09 40 010 0392
Han® 10 HPR HBM Rear-fit w/o frame
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
15
Accessories
7
Spare Part
1
Inserts
36
Frames
2
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han® HPR
  • Type of hood/housing Bulkhead mounted housing
  • Description of hood/housing Rear mounting
Version
  • Size 10 B
  • Locking type Screw locking
  • Field of application Hoods/housings for harsh outdoor environments
  • Pack contents Please order mounting frame separately.
Technical characteristics
  • Tightening torque (screw locking) ‌ 4 Nm
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP65
    IP68
    IP69 / IPX9K acc. to ISO 20653
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing)
    Aluminium die-cast
    Corrosion resistant
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (seal) NBR
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R1 (HL 1-3)
    R7 (HL 1-3)
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 188.43 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140172906
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han® Hoods and Housings with metric thread
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare