Matching Products
Matching Products NEW
Accessories
1
Part number: 20 91 105 2101
Ha-VIS RFID RF-R300-M
Ha-VIS RFID RF-R300-M

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Reader
RF-R300-M
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 20 91 105 2101
Ha-VIS RFID RF-R300-M
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
1
Product Details
Identification
  • Series Ha-VIS RFID
  • Element Reader
  • Specification RF-R300-M
  • Features
    2G/3G/4G communication and WLAN-capable (2G only in Europe)
    Designed for the harsh industrial environment
    Tested according industry standards
    Ready for software customisation
    Ha-VIS Middleware compatible
    OPC UA for AutoID Companion
    Modbus/TCP communication
    GS1® ALE 1.1 based Middleware
    For configuration, a WiFi antenna is required
Version
  • Processor 1 GHz ARM
  • Memory
    1 GB RAM
    4 GB eMMC
    Up to 32 GB Flash (via Micro SD Card)
  • Operating system Linux (Kernel 3.x.x)
  • Fixing DIN rail mounting kit
  • Diagnostic display
    LEDs to display operating state
    LEDs to display connection status
Termination data
  • Supply voltage 24 V DC
  • Interfaces
    GSM: 2G/3G/4G
    WiFi: 802.11a/b/g/n
    WPA/WPA2 Enterprise
    Bluetooth Low Energy (BLE) 4
    GNSS (GPS)
  • Protocol
    EPC Class 1 Gen2 (ISO 18000-6c)
    LLRP (Low Level Reader Protocol, worldwide standardised)
    OPC UA for AutoID Companion
    Modbus/TCP for an easy PLC connection
    Embedded middleware functionality based on the GS1® ALE 1.1 standard
  • Termination method
    2 x RP-TNC connector (50 Ohm)
    reader internally multiplexed
Technical characteristics
  • Operating temperature -20 ... +45 °C
  • Storage temperature -25 ... +85 °C
  • Relative humidity 5 ... 95 % Non-condensing
  • Degree of protection acc. to IEC 60529 IP67
  • Frequency 865 ... 928 MHz
  • Transmitting power ‌0.5 W
Material properties
  • Material (hood/housing) Aluminium
  • Surface (hood/housing) Powder-coated
  • Length 132 mm
  • Width 104 mm
  • Height 35 mm
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications
    EN 301489
    EN 302208
    IEC 60068-2-27
    EN 50364
    IEC 60068-2-6
    FCC 47 FCR Part 15
    RSS-210
Commercial data
  • Packaging size 1
  • Net weight 640 g
  • Country of origin Germany
  • European customs tariff number 84719000
  • eCl@ss 90909090 Interim classification (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Links
Software
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare