Matching Products
Matching Products NEW
Part number: 20 93 201 0204
Ha-VIS RF-ANT-WR80-30-US
Ha-VIS RF-ANT-WR80-30-US

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Antenna
Ruggedised UHF Wide range
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 20 93 201 0204
Ha-VIS RF-ANT-WR80-30-US
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Series Ha-VIS RFID
  • Element Antenna
  • Specification Ruggedised UHF Wide range
Version
  • Fixing Fixing hole for M5 screw
Termination data
  • Termination method N socket
Technical characteristics
  • Operating temperature -20 ... +55 °C
  • Storage temperature -40 ... +85 °C
  • Degree of protection acc. to IEC 60529 IP65
  • Frequency 902 ... 928 MHz
  • Impedance ‌50 Ω
  • Polarisation Circular
  • Gain 10.5 dBic
  • Transmitting power ‌4 W EIRP
Material properties
  • Material (insert) Stainless steel
  • Material (hood/housing) Fiberglass
  • Colour (hood/housing) Grey
  • Material (seal) Elastomer
  • Length 557 mm
  • Width 262 mm
  • Height 59 mm
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 4,800 g
  • Country of origin Germany
  • European customs tariff number 85291069
  • eCl@ss 90909090 Interim classification (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare