Ha-VIS RF-ANT-WR24-i-EU

Image is for illustration purposes only. Please refer to product description.

Ha-VIS RF-ANT-WR24-i-EU

Ha-VIS RF-ANT-WR24-i-EU

Part number:  20 93 201 0501

  • Series Ha-VIS RFID
  • Element Antenna
  • Specification for harsh industrial applications
  • Fixing Fixing hole 4 x 6.4 mm
  • Termination method N socket
  • Operating temperature -45 ... +65 °C
  • Degree of protection acc. to IEC 60529 IP54
  • Frequency 865 ... 868 MHz
  • Impedance ‌50 Ω
  • Polarisation Circular (right)
  • Gain 9 dBic
  • Opening angle 67 °
  • Transmitting power ‌4 W EIRP
  • Down tilt ≤ 10 °
  • Length 42 mm
  • Width 243 mm
  • Height 240 mm
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • Packaging size 1
  • Net weight 895 g
  • Country of origin Germany
  • European customs tariff number 85291069