Matching Products
Matching Products NEW
Part number: 09 67 009 0605
Gender changer M/F 9 pole
Gender changer M/F 9 pole

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Gender changer
Rated current: ‌6.5 A
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PBTP)
Blue
Contacts: 9
Copper alloy
Noble metal over Ni
Notes
Compare
Part number: 09 67 009 0605
Gender changer M/F 9 pole
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Standard
  • Element Gender changer
Version
  • Size D-Sub 1
  • Number of contacts 9
Technical characteristics
  • Rated current ‌ 6.5 A
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 10 mΩ
  • Limiting temperature -55 ... +125 °C
  • Performance level 3
  • Mating cycles ≥ 50
  • Test voltage Ur.m.s. 1 kV
  • Hot plugging No
Material properties
  • Material (insert) Thermoplastic resin, glass-fibre filled (PBTP)
  • Colour (insert) Blue
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal over Ni
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Specifications and approvals
  • Specifications DIN 41652
Commercial data
  • Packaging size 1
  • Net weight 9.19 g
  • Country of origin Sweden
  • European customs tariff number 85366990
  • GTIN 5713140089334
  • ETIM EC001132
  • eCl@ss 27440302 D-Sub-Connector
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 05
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare