Matching Products
Matching Products NEW
Successor Products
1
Device side / Panel feed through
20
Part number: 33 01 241 0010 005
FO JUMPER CAB. ASSY-1,0M 2x LC Duplex MM
FO JUMPER CAB. ASSY-1,0M 2x LC Duplex MM

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
FO cable
Multimode
Cable length: 1 m
Notes
Compare
This product is not orderable anymore. You can use the successor 33012410010027.
Part number: 33 01 241 0010 005
FO JUMPER CAB. ASSY-1,0M 2x LC Duplex MM
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Device side / Panel feed through
20
Product Details
Identification
  • Category System cabling
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 LC duplex
  • Connector 2 LC duplex
  • Type of cable FO cable
  • Description of the cable Multimode
Version
  • Cable length 1 m
  • Number of fibres 2
  • Fiber type 2G50/125 OM3
Technical characteristics
  • Cable diameter 5.17 mm
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 28 g
  • Country of origin Czechia
  • European customs tariff number 85447000
  • eCl@ss 27061003 Patch cable fiber-optic
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare