Matching Products
Matching Products NEW
Part number: 33 54 751 1000 002
FO CABLE-MM 4G 50/125 100M,RING
FO CABLE-MM 4G 50/125 100M,RING

Image is for illustration purposes only. Please refer to product description.

Properties Overview
FO cable
Multimode
50 / 125 µm
FRNC (LSZH)
Cable length: 100 m
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 33 54 751 1000 002
FO CABLE-MM 4G 50/125 100M,RING
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable FO cable
  • Description of the cable Multimode
Version
  • Cable length 100 m
  • Core structure 50 / 125 µm
Technical characteristics
  • Cable diameter 8.2 mm
  • Minimum bending radius
    13x Cable diameter (repeated bending)
    10x Cable diameter (singular bending)
Material properties
  • Material (cable) FRNC (LSZH)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 5,300 g
  • Net weight ‌ 66 g/m
  • Country of origin Germany
  • European customs tariff number 85444995
  • ETIM EC000034
  • eCl@ss 27061803 Fiber optic cable
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare