Matching Products
Matching Products NEW
Device side / Panel feed through
1
Part number: 33 54 111 0050 002
FO CABLE ASSY-5M-1xHAN3A-2xLC DUPL MM
FO CABLE ASSY-5M-1xHAN3A-2xLC DUPL MM

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
FO cable
Multimode
Cable length: 5 m
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 33 54 111 0050 002
FO CABLE ASSY-5M-1xHAN3A-2xLC DUPL MM
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
1
Product Details
Identification
  • Category System cabling
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    Han® 3 A Metal
    2x LC duplex
  • Type of cable FO cable
  • Description of the cable Multimode
Version
  • Cable length 5 m
  • Core structure 50 µm
Technical characteristics
  • Cable diameter 7.9 mm
Material properties
  • RoHS compliant with exemption
  • RoHS exemptions
    6(b) / 6(b)-II: Lead as an alloying element in aluminium containing up to 0,4 % lead by weight / Lead as an alloying element in aluminium for machining purposes with a lead content up to 0,4 % by weight
    6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Antimony trioxide
    Lead
    Nickel
    Naphthalene
Commercial data
  • Packaging size 1
  • Net weight 0.1 kg
  • Country of origin Czechia
  • European customs tariff number 85366990
  • GTIN 5713140150867
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare