Matching Products
Matching Products NEW
Device side / Panel feed through
1
Part number: 33 54 111 0010 001
FO CABLE ASSY-1M-1xHAN3A-2xLC DUPL SM
FO CABLE ASSY-1M-1xHAN3A-2xLC DUPL SM

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
FO cable
Singlemode
Cable length: 1 m
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 33 54 111 0010 001
FO CABLE ASSY-1M-1xHAN3A-2xLC DUPL SM
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
1
Product Details
Identification
  • Category System cabling
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    Han® 3 A Metal
    2x LC duplex
  • Type of cable FO cable
  • Description of the cable Singlemode
Version
  • Cable length 1 m
  • Core structure 9 / 125 µm
Technical characteristics
  • Cable diameter 9.5 mm
Material properties
  • RoHS compliant with exemption
  • RoHS exemptions
    6(b) / 6(b)-II: Lead as an alloying element in aluminium containing up to 0,4 % lead by weight / Lead as an alloying element in aluminium for machining purposes with a lead content up to 0,4 % by weight
    6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Antimony trioxide
    Lead
    Nickel
    Naphthalene
Commercial data
  • Packaging size 1
  • Net weight 0.1 kg
  • Country of origin Czechia
  • European customs tariff number 85366990
  • GTIN 5713140150843
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare