Charging cable
  • Mode 3
  • Type 2
Filters
  • Withdrawal force
    Select a value Reset filter
    • > 100 N
      90
  • Core structure
    Select a value Reset filter
    • 2x 50 mm² + 25 mm² + 3x (2x 0.75 mm²)
      15
    • 2x 50 mm² + 25 mm² + 4x 2x 0.75 mm²
      4
    • 2x 70 mm² + 25 mm² + 4x 2x 0.75 mm²
      8
    • 2x 70 mm² + 35 mm² + 3x (2x 0.75 mm²)
      15
    • 3x 16 mm² + 3x (2x 0.75 mm²)
      15
    • 3x 6 mm² + 0.5 mm²
      10
    • 4x 55 mm² + 25 mm² + 4x 2x 0.75 mm²
      5
    • 5x 2.5 mm² + 0.5 mm²
      9
    • 5x 6 mm² + 0.5 mm²
      9
  • Air pressure
    Select a value Reset filter
    • ≥540 hPa ≈ 5000 m
      90
  • Cable diameter
    Select a value Reset filter
    • 12.8 mm ± 0.4 mm
      19
    • 16.5 mm ± 0.3 mm
      9
    • 19.5 mm ± 0.4 mm
      15
    • 29 mm ± 0.7 mm
      4
    • 29.3 mm ± 0.4 mm
      15
    • 31.6 mm ± 0.5 mm
      8
    • 33.9 mm ± 0.5 mm
      15
    • 35.8 mm ± 0.5 mm
      5
  • Connector 2
    Select a value Reset filter
    • Blunt cut
      6
    • Male (infrastructure side)
      16
    • Not assembled
      57
    • Stripped off
      45
    • Type 2
      16
    • wire end ferrules
      6
  • Connector 1
    Select a value Reset filter
    • CCS (Combined Charging System) Gen2 Type 2
      17
    • Female (Vehicle side)
      90
    • Type 1
      2
    • Type 2
      71
90 products (of 90)
1/3
Compare
0
Sort by
Filters
0

Topics & Trends