Matching Products
Matching Products NEW
Part number: 61 88 720 0006 2000
Encodercbl. M16 Dunker 400/600W 20,0m HD
Encodercbl. M16 Dunker 400/600W 20,0m HD

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Pre-assembled on both sides
Copper cable (round)
Oil resistant, Halogen-free, Silicone-free
Cable length: 20 m
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 61 88 720 0006 2000
Encodercbl. M16 Dunker 400/600W 20,0m HD
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Specification Pre-assembled on both sides
  • Connector 1 LP 14 poles
  • Connector 2
    M16
    Female
    12 poles
  • Type of cable Copper cable (round)
  • Description of the cable
    Oil resistant
    Halogen-free
    Silicone-free
  • Features
    Highly flexible
    Drag chain compatible
Version
  • Cable length 20 m
  • Core structure 6x 2x 0.25 mm²
  • Field of application for encoder connection
Termination data
  • Nominal voltage 60 V DC
Technical characteristics
  • Limiting temperature
    -20 ... +80 °C unmoved
    -20 ... +80 °C moved
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Grey
Specifications and approvals
  • Specifications IEC 60332-1 Flame retardancy
Commercial data
  • Packaging size 1
  • Country of origin Germany
  • European customs tariff number 85444290
  • ETIM EC002599
  • eCl@ss 27060307 Bus cable
Documentation
Data Sheet

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare