DSUB MA STR HIGH VOLTAGE CONTACT

Image is for illustration purposes only. Please refer to product description.

DSUB MA STR HIGH VOLTAGE CONTACT

Solder contact, Straight, Operating current: ≤10 A, Male, Copper alloy, 1.3 µm Au / 1.3 µm Au (mating side / termination side), Conductor cross-section: 0.25 ... 0.52 mm², AWG 24 ... AWG 20

Part number:  09 69 281 2550

  • Category Contacts
  • Series D-Sub
  • Identification Mixed
  • Type of contact Solder contact
  • Description of the contact Straight
  • Gender Male
  • Manufacturing process Turned contacts
  • Performance level
    1
    NM 30 (S4)
  • Conductor cross-section 0.25 ... 0.52 mm²
  • Conductor cross-section AWG 24 ... AWG 20
  • Operating current ≤ 10 A
  • Rated voltage 3,000 V
  • Contact resistance ≤ 3 mΩ
  • Stripping length 1.5 mm
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 5 N
  • Withdrawal force ≈ 2.5 N
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 4 kV
  • Material (contacts) Copper alloy
  • Surface (contacts) 1.3 µm Au / 1.3 µm Au (mating side / termination side)
  • Material (hood/housing) Polycarbonate / Teflon (PTFE)
  • Material (locking) PI
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • Packaging size 20
  • Net weight 0.89 g
  • Country of origin Czechia
  • European customs tariff number 85369010
  • eCl@ss 27440204 Contact for industrial connectors

Topics & Trends