DSUB FE STR SOLDER CONTACT 50 OHMS COAX

Image is for illustration purposes only. Please refer to product description.

DSUB FE STR SOLDER CONTACT 50 OHMS COAX

Coaxial contact, Straight, for cables RG 174 U, 188 AU, 316 U, Female, Copper alloy, PBFE / PBTP / PI, Gold plated, Impedance: 50 Ω

Part number:  09 69 181 5140

  • Category Contacts
  • Series D-Sub
  • Identification Mixed
  • Type of contact Coaxial contact
  • Description of the contact
    Straight
    for cables RG 174 U, 188 AU, 316 U
  • Termination method Solder/crimp termination
  • Gender Female
  • Manufacturing process Turned contacts
  • Contact resistance ≤ 10 mΩ
  • Impedance 50 Ω
  • Insertion force ≤ 7 N
  • Withdrawal force ≤ 7 N
  • Performance level
    NM 30 (S4)
    1
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 0.75 kV @ 50 Hz
  • Material (contacts)
    Copper alloy
    PBFE / PBTP / PI
  • Surface (contacts) Gold plated
  • Material (locking) Copper alloy
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 339476a1-86ba-49e9-ab4b-cd336420d72a
  • Packaging size 20
  • Net weight 2 g
  • Country of origin Czechia
  • European customs tariff number 85366910
  • eCl@ss 27440204 Contact for industrial connectors
  • CAD data 3D
  • MultiCad

Topics & Trends