DSUB FE STR CRIMP CONTACT 20A POWER

Image is for illustration purposes only. Please refer to product description.

DSUB FE STR CRIMP CONTACT 20A POWER

Crimp contact, Straight, Operating current: ≤20 A, Female, Copper alloy, 0.76 µm Au / 0.2 µm Au (mating side / termination side), Conductor cross-section: 2.54 ... 5.31 mm², AWG 14 ... AWG 12

Part number:  09 69 182 5421

  • Category Contacts
  • Series D-Sub
  • Identification Mixed
  • Type of contact Crimp contact
  • Description of the contact Straight
  • Gender Female
  • Manufacturing process Turned contacts
  • Performance level
    1
    NM 30 (S4)
  • Conductor cross-section 2.54 ... 5.31 mm²
  • Conductor cross-section AWG 14 ... AWG 12
  • Operating current ≤ 20 A
  • Contact resistance ≤ 1 mΩ
  • Stripping length 7.5 mm
  • Limiting temperature -55 ... +155 °C
  • Insertion force ≤ 7 N
  • Withdrawal force ≈ 5 N
  • Mating cycles ≥ 500
  • Material (contacts) Copper alloy
  • Surface (contacts) 0.76 µm Au / 0.2 µm Au (mating side / termination side)
  • Material (locking) Copper alloy
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • Packaging size 100
  • Net weight 2.14 g
  • Country of origin Germany
  • European customs tariff number 85369010
  • eCl@ss 27440204 Contact for industrial connectors

Topics & Trends