DSUB ACC.SPRING LATCH 09P-50P

Image is for illustration purposes only. Please refer to product description.

DSUB ACC.SPRING LATCH 09P-50P

Locking latch, Corrosion resistant steel

Part number:  09 67 000 9907

  • Category Accessories
  • Series D-Sub
  • Type of accessory Locking latch
  • Details Order 2 pieces for one connector.
  • Material (accessories) Corrosion resistant steel
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • Packaging size 100
  • Net weight 0.464 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • eCl@ss 27440292 Connector component (accessories)

Topics & Trends