Matching Products
Matching Products NEW
Combinables
1
Tools
2
Part number: 09 03 186 2921
DIN-Signal C086MS-3,0C1-1
DIN-Signal C086MS-3,0C1-1

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Male connector
Wave soldering termination
Rated current: ‌2 A
Contacts: 86
Angled
Copper alloy
Au over NiP over Ni Mating side, Sn over Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Coding with loss of contacts
PCB fixing: With fixing flange
Thermoplastic resin, glass-fibre filled
RAL 7032 (pebble grey)
Notes
Compare
NEW
Derating tool
Part number: 09 03 186 2921
DIN-Signal C086MS-3,0C1-1
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Tools
2
Product Details
Identification
  • Category Connectors
  • Series DIN 41612
  • Identification Type C
  • Element Male connector
  • Description of the contact Angled
  • Features lead-free
Version
  • Termination method Wave soldering termination
  • Connection type
    Motherboard to daughtercard
    Extender card
    PCB to cable
  • Number of contacts 86
  • Contact configuration Rows a,b and c, positions 3, 4, ... , 18, 19, 21, 22, 23, 24, 26, 27, ... , 31, 32 and rows a and b, position 1
  • Coding Coding with loss of contacts
  • PCB fixing With fixing flange
Technical characteristics
  • Contact rows 3
  • Contact spacing (termination side) 2.54 mm
  • Contact spacing (mating side) 2.54 mm
  • Rated current ‌ 2 A
  • Rated current Rated current measured at 20 °C, see derating curve for details
  • Clearance distance ≥ 1.2 mm
  • Creepage distance ≥ 1.2 mm
  • Insulation resistance >1012 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 90 N
  • Withdrawal force ≤ 60 N
  • Performance level
    1
    acc. to IEC 60603-2
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Hot plugging No
Material properties
  • Material (insert) Thermoplastic resin, glass-fibre filled
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Au over NiP over Ni Mating side
    Sn over Ni Termination side
  • Material flammability class acc. to UL 94 V-0
Specifications and approvals
  • Specifications IEC 60603-2
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Railway classification F4/I3 acc. to NFF 16-101/102
Commercial data
  • Packaging size 20
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140196308
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
PCB Multi ECAD Data

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare