Matching Products
Matching Products NEW
Part number: 09 28 148 5531
DIN-Signal 2R048M C1-S4 adapter 41 mm
DIN-Signal 2R048M C1-S4 adapter 41 mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Mezzanine Adapter
Type 2R, With pin shroud for pcb distance 41 mm
Thermoplastic
Notes
Compare
Load in configurator
Free Sample
Part number: 09 28 148 5531
DIN-Signal 2R048M C1-S4 adapter 41 mm
Notes
Compare
Load in configurator
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series DIN 41612
  • Type of accessory Mezzanine Adapter
  • Description of the accessory
    Type 2R
    With pin shroud for pcb distance 41 mm
  • Features lead-free
Version
  • Number of contacts 48
Technical characteristics
  • Performance level
    NM 30 (S4)
    1
    acc. to IEC 60603-2
  • Mating cycles ≥ 500
Material properties
  • Surface (contacts)
    Noble metal over Ni Mating side
    Noble metal over Ni Termination side
  • Layer thickness ≥ 0.76 µm
  • Layer thickness ≥ 30 µinch
  • Material (accessories) Thermoplastic
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Antimony trioxide
  • Requirement set with Hazard Levels R26
Commercial data
  • Packaging size 20
  • Net weight 11.34 g
  • Country of origin Vietnam
  • European customs tariff number 85366990
  • GTIN 5713140042865
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Connectors DIN 41 612
Connectors DIN 41 612 - Chapter 01
Selection Guide for Mezzanine Applications
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare