DIN-Signal 2Q032MP-5,0C1-2

Image is for illustration purposes only. Please refer to product description.

DIN-Signal 2Q032MP-5,0C1-2

Connectors, Male connector, Press-in termination, Rated current: ‌2 A, Contacts: 32, Straight, Copper alloy, Noble metal, Mating side, Nickel plated, Termination side, Performance level: 2, acc. to IEC 60603-2, Coding: Coding with loss of contacts, PCB fixing: With fixing flange, Thermoplastic resin, glass-fibre filled, RAL 7032 (pebble grey)

Part number:  09 27 132 6904

Simply configure your entire connector!

Combinable products
  • Category Connectors
  • Series DIN 41612
  • Identification Type 2Q
  • Element Male connector
  • Description of the contact Straight
  • Features lead-free
  • Termination method Press-in termination
  • Connection type
    Motherboard to daughtercard
    Mezzanine
  • Number of contacts 32
  • Contact configuration Rows a and b, positions 1, 2, ... , 15, 16
  • Termination length 5 mm
  • Coding Coding with loss of contacts
  • Performance level
    2
    acc. to IEC 60603-2
  • PCB fixing With fixing flange
  • Contact rows 2
  • Contact spacing (termination side) 2.54 mm
  • Contact spacing (mating side) 2.54 mm
  • Rated current ‌ 2 A
  • Rated current Rated current measured at 20 °C, see derating curve for details
  • Clearance distance ≥ 1.2 mm
  • Creepage distance ≥ 1.2 mm
  • Insulation resistance >1012 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -40 ... +105 °C upper limiting temperature limited by the pcb
  • Insertion and withdrawal force ≤ 30 N
  • Mating cycles ≥ 400
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness ≥1.6 mm
  • Hot plugging No
  • Material (insert) Thermoplastic resin, glass-fibre filled
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal Mating side
    Nickel plated Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • Specifications IEC 60603-2 (complementary)
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Railway classification F4/I3 acc. to NFF 16-101/102
  • Packaging size 20
  • Net weight 5.28 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • eCl@ss 27440402 PCB connector

Topics & Trends