(Autologout in 29 Min 12 Sek)
DIN-Signal 2C048FP-4,5C1-1

Image is for illustration purposes only. Please refer to product description.

DIN-Signal 2C048FP-4,5C1-1

Part number:  09 23 248 2850

Simply configure your entire connector!

Combinable products
  • Category Connector
  • Series DIN 41612
  • Identification Type 2C
  • Element Female connector
  • Description of the contact Straight
  • Termination method Press-in termination
  • Connection type
    Mezzanine
    Motherboard to daughtercard
  • Number of contacts 48
  • Termination length 4.5 mm
  • Coding Coding with loss of contacts
  • Performance level
    1
    acc. to IEC 60603-2
  • PCB fixing With fixing flange
  • Contact rows 3
  • Contact spacing (termination side) 2.54 mm
  • Contact spacing (mating side) 2.54 mm
  • Rated current 2 A
  • Clearance distance ≥ 1.2 mm
  • Creepage distance ≥ 1.2 mm
  • Insulation resistance ≥ 1010 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -40 ... +105 °C
  • Insertion and withdrawal force ≤ 45 N
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness ≥1.6 mm
  • Material (insert) Thermoplastic resin, glass-fibre filled
  • Material (contacts) Copper alloy
  • Flammability acc. to UL 94 V-0
  • Net weight 9.9 g
  • RoHS compliant
  • Specifications IEC 60603-2 (complementary)
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Railway classification F4/I3 acc. to NFF 16-101/102