Matching Products
Matching Products NEW
Tools
8
Accessories
3
Part number: 09 23 000 9956
DIN-Signal 2C/2R shroud press-in 6.70
DIN-Signal 2C/2R shroud press-in 6.70

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Pin shroud
for female connectors type 2C, for male connectors type 2R
Thermoplastic
RAL 7032 (pebble grey)
Notes
Compare
Free Sample
Part number: 09 23 000 9956
DIN-Signal 2C/2R shroud press-in 6.70
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
8
Accessories
3
Product Details
Identification
  • Category Accessories
  • Series DIN 41612
  • Type of accessory Pin shroud
  • Description of the accessory
    for female connectors type 2C
    for male connectors type 2R
  • Features lead-free
Version
  • Termination length
    13 mm
    16.2 mm
    17 mm
  • Fixing Press-in fixing
Technical characteristics
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness
    ‌1.8 mm ±0.5 ‌
    ‌5 mm ±0.5 ‌
    ‌5.8 mm ±0.5 ‌
Material properties
  • Material (accessories) Thermoplastic
  • Colour (accessories) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Railway classification F1/I2 acc. to NFF 16-101/102
Commercial data
  • Packaging size 100
  • Net weight 3.35 g
  • Country of origin Vietnam
  • European customs tariff number 85389099
  • GTIN 5713140041264
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Connectors DIN 41 612 - Chapter 01
Connectors DIN 41 612
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare