Matching Products
Matching Products NEW
Combinables
4
Part number: 09 06 164 6901
DIN-Power G064MS-3,0C1-2
DIN-Power G064MS-3,0C1-2

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Male connector
Wave soldering termination
Rated current: ‌6 A
Contacts: 64
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Hole coding
PCB fixing: With fixing flange
Thermoplastic resin, glass-fibre filled
RAL 7032 (pebble grey)
Notes
Compare
NEW
Derating tool
Free Sample
Part number: 09 06 164 6901
DIN-Power G064MS-3,0C1-2
Notes
Compare
NEW
Derating tool
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
4
Product Details
Identification
  • Category Connectors
  • Series DIN 41612
  • Identification Type G
  • Element Male connector
  • Description of the contact Angled
  • Features lead-free
Version
  • Termination method Wave soldering termination
  • Connection type
    Motherboard to daughtercard
    Extender card
    PCB to cable
  • Number of contacts 64
  • Contact configuration Rows z, b, d and f, positions 2, 4, ... , 30, 32
  • Coding Hole coding
  • PCB fixing With fixing flange
Technical characteristics
  • Contact rows 4
  • Contact spacing (termination side) 2.54 mm
  • Contact spacing (mating side)
    5.08 mm
    3.81 mm
  • Rated current ‌ 6 A
  • Rated current Rated current measured at 20 °C, see derating curve for details
  • Clearance distance ≥ 1.6 mm
  • Creepage distance ≥ 3 mm
  • Insulation resistance >1012 Ω
  • Limiting temperature -55 ... +125 °C
  • Insertion and withdrawal force ≤ 100 N
  • Performance level
    2
    acc. to IEC 60603-2
  • Mating cycles ≥ 400
  • Test voltage Ur.m.s.
    1.55 kV (contact-contact)
    2.5 kV (contact-ground)
  • Hot plugging No
Material properties
  • Material (insert) Thermoplastic resin, glass-fibre filled
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Sn over Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications IEC 60603-2
Commercial data
  • Packaging size 14
  • Net weight 29.28 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140195608
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

PCB Multi ECAD Data

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare