Matching Products
Matching Products NEW
Part number: 20 95 300 0102
DELTA6C/x/SMAM/S/S/11 WiFi-Antenne
DELTA6C/x/SMAM/S/S/11 WiFi-Antenne

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Antenna
WLAN
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 20 95 300 0102
DELTA6C/x/SMAM/S/S/11 WiFi-Antenne
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Element Antenna
  • Specification WLAN
  • Connector 1 SMA/SMA-RP male connector
  • Features
    Adjustable mount
    SMA/SMA-RP male connector
    Compact size
    5 dBi gain
    Frequency range: 2.4 / 5.8 GHz
    Certain direction: omni
Version
  • Fixing direct
Technical characteristics
  • Limiting temperature -20 ... +65 °C
  • Storage temperature -30 ... +75 °C
  • Return loss
    ‌15.8 dB @ 2.4 GHz
    ‌16.44 dB @ 5.8 GHz
  • Frequency 2.4 ... 5.8 GHz
  • Impedance ‌50 Ω
  • Polarisation Vertical
  • Gain 5 dBi
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Specifications IEEE 802.11
Commercial data
  • Packaging size 1
  • Country of origin Germany
  • European customs tariff number 85291069
  • eCl@ss 90909090 Interim classification (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare