Matching Products
Matching Products NEW
Part number: 09 67 009 0322 280
D-Sub Hood 9 poles top entry metal
D-Sub Hood 9 poles top entry metal

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Shell housing
Cover can be screwed on
Size: D-Sub 1
With premounted threaded inserts Thread 4-40 UNC
Top entry
1x
Material (hood/housing): Metal
Notes
Compare
Part number: 09 67 009 0322 280
D-Sub Hood 9 poles top entry metal
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings D-Sub
  • Type of hood/housing Shell housing
  • Description of hood/housing Cover can be screwed on
Version
  • Size D-Sub 1
  • Version Top entry
  • Cable entry 1x
  • Cable fixing
    Cable clamp
    Tension relief ≤ 6.5 mm
  • Locking type With premounted threaded inserts Thread 4-40 UNC
  • 2 parts Yes
  • Separable Yes
Technical characteristics
  • Tightening torque
    ‌0.4 Nm cover screw
    ‌0.4 Nm Cable clamp screw
  • Ambient temperature -35 ... +100 °C
  • Cable diameter 3 ... 9.5 mm
Material properties
  • Material (hood/housing) Metal
  • Length 39.5 mm
  • Width 31.8 mm
  • Height 15.4 mm
  • RoHS compliant with exemption
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • California Proposition 65 substances Yes
Specifications and approvals
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 100
  • Net weight 45.4 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140221536
  • ETIM EC001133
  • eCl@ss 27440213 D-Sub hood
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Manual
Download Settings
Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare