D SUB MIXED MA PNEUMATIC  CONTACT_2,6 mm

Image is for illustration purposes only. Please refer to product description.

D SUB MIXED MA PNEUMATIC CONTACT_2,6 mm

Pneumatic contact, Male, German silver

Part number:  09 69 287 0061

  • Category Contacts
  • Series D-Sub
  • Identification Mixed
  • Type of contact Pneumatic contact
  • Gender Male
  • Manufacturing process Turned contacts
  • Limiting temperature -10 ... +60 °C
  • Tube inner diameter 2.6 mm
  • Material (contacts) German silver
  • Material (seal) Viton
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • Packaging size 20
  • Net weight 2.06 g
  • Country of origin Czechia
  • European customs tariff number 85389099
  • eCl@ss 27440204 Contact for industrial connectors

Topics & Trends