Matching Products
Matching Products NEW
Combinables
4
Part number: 09 69 187 0062
D SUB MIXED FE PNEUMATIC CONTACT_3 mm
D SUB MIXED FE PNEUMATIC  CONTACT_3 mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Pneumatic contact
Female
German silver
Notes
Compare
Part number: 09 69 187 0062
D SUB MIXED FE PNEUMATIC CONTACT_3 mm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
4
Product Details
Identification
  • Category Contacts
  • Series D-Sub
  • Identification Mixed
  • Type of contact Pneumatic contact
Version
  • Gender Female
  • Manufacturing process Turned contacts
Technical characteristics
  • Limiting temperature -10 ... +60 °C
  • Tube inner diameter 3 mm
Material properties
  • Material (contacts) German silver
  • Material (seal) Viton
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 20
  • Net weight 1 g
  • Country of origin Czechia
  • European customs tariff number 85366990
  • GTIN 5713140097308
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 05
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare