D SUB MIXED FE CR CRIMP COAX 50 OHMS_PL3

Image is for illustration purposes only. Please refer to product description.

D SUB MIXED FE CR CRIMP COAX 50 OHMS_PL3

Coaxial contact, Straight, Turned, for cables RG 174 U, 188 AU, 316 U, Female, Copper alloy, PBFE / PBTP / PI, Gold plated, Impedance: 50Ω

Part number:  09 69 182 7140

  • Category Contacts
  • Series D-Sub
  • Identification Mixed
  • Type of contact Coaxial contact
  • Description of the contact
    Turned
    for cables RG 174 U, 188 AU, 316 U
    Straight
  • Termination method Crimp/crimp termination
  • Gender Female
  • Performance level 3
  • Contact resistance ≤ 10 mΩ
  • Impedance 50 Ω
  • Insertion force ≤ 7 N
  • Withdrawal force ≤ 7 N
  • Mating cycles ≥ 200
  • Test voltage Ur.m.s. 0.75 kV @ 50 Hz
  • Material (contacts)
    PBFE / PBTP / PI
    Copper alloy
  • Surface (contacts) Gold plated
  • Material (locking) Copper alloy
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • Packaging size 20
  • Net weight 2.54 g
  • Country of origin Germany
  • European customs tariff number 85366910
  • eCl@ss 27440204 Contact for industrial connectors