D SUB MIXED FE 10A S4 sold.power contact

Image is for illustration purposes only. Please refer to product description.

D SUB MIXED FE 10A S4 sold.power contact

Electrical contact, Straight, Turned, Operating current: ≤10A, Female, Copper alloy, 0.76 µm Au / 5 µm Sn (mating side / termination side), Conductor cross-section: 0.64 ... 2.27mm², AWG 16 ... AWG 20

Part number:  09 69 181 5420

  • Category Contacts
  • Series D-Sub
  • Identification Mixed
  • Type of contact Electrical contact
  • Description of the contact
    Turned
    Straight
  • Termination method Solder termination
  • Gender Female
  • Performance level
    1
    NM 30 (S4)
  • Conductor cross-section 0.64 ... 2.27 mm²
  • Conductor cross-section AWG 20 ... AWG 16
  • Operating current ≤ 10 A
  • Contact resistance ≤ 1 mΩ
  • Limiting temperature -55 ... +155 °C
  • Stripping length 7.5 mm
  • Insertion force ≤ 7 N
  • Withdrawal force ≈ 5 N
  • Mating cycles ≥ 500
  • Material (contacts) Copper alloy
  • Surface (contacts) 0.76 µm Au / 5 µm Sn (mating side / termination side)
  • Material (locking) Copper alloy
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • Packaging size 100
  • Net weight 1.78 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • eCl@ss 27440204 Contact for industrial connectors