Matching Products
Matching Products NEW
Part number: 09 67 002 9001
D SUB IP 67_ 9 POLE FRONT SEAL
D SUB IP 67_ 9 POLE FRONT SEAL

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Front seal rubber
Size: D-Sub 1
Notes
Compare
Free Sample
Part number: 09 67 002 9001
D SUB IP 67_ 9 POLE FRONT SEAL
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series D-Sub
  • Type of accessory Front seal rubber
Version
  • Size D-Sub 1
  • Details The front seal rubber is to be used with hood 09 67 0xx 0436 and 09 67 0xx 0437 when a mated system needs to have the IP67 performance; in this case, the front seal rubber is positioned in the IP67 male connector prior to the mating operation with the facing IP67 connector; it provides a full protection of the contacts at the mated area by preventing possible ingress of liquids or dust between the shells.
Technical characteristics
  • Degree of protection acc. to IEC 60529 IP67
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 25
  • Net weight 0.242 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140087958
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 05
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare