Matching Products
Matching Products NEW
Combinables
4
Tools
4
Part number: 09 67 000 8676
D-SUB, FE HIGH-END AWG 20-24 CRIMP CONT
D-SUB, FE HIGH-END AWG 20-24 CRIMP CONT

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp contact
High-end
Female
Copper alloy
Noble metal over Ni
Conductor cross-section: 0.25 ... 0.52 mm²
AWG 24 ... AWG 20
Notes
Compare
Part number: 09 67 000 8676
D-SUB, FE HIGH-END AWG 20-24 CRIMP CONT
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
4
Tools
4
Product Details
Identification
  • Category Contacts
  • Series D-Sub
  • Identification Standard
  • Type of contact Crimp contact
  • Description of the contact High-end
Version
  • Gender Female
  • Manufacturing process Turned contacts
Technical characteristics
  • Conductor cross-section 0.25 ... 0.52 mm²
  • Conductor cross-section AWG 24 ... AWG 20
  • Contact resistance ≤ 10 mΩ
  • Stripping length 4.5 mm
  • Performance level
    1
    acc. to CECC 75301-802
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal over Ni
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 339476a1-86ba-49e9-ab4b-cd336420d72a
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 100
  • Net weight 0.21 g
  • Country of origin Switzerland
  • European customs tariff number 85366990
  • GTIN 5713140087330
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 05
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare