Matching Products
Matching Products NEW
Part number: 20 32 700 0101
Current transformer 230 x 55mm, 7000/5 A
Current transformer 230 x 55mm, 7000/5 A

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Current transformer
Current transformer for measurement
KN Turns ratio: 7000 : 5
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 20 32 700 0101
Current transformer 230 x 55mm, 7000/5 A
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Current measurement
  • Element Current transformer
  • Specification Current transformer for measurement
Technical characteristics
  • IPN Nominal primary current 7,000 A
  • ISN Nominal secondary current 0 mA
  • KN Turns ratio 7000 : 5
  • f Frequency 50 Hz
  • TA Ambient temperature -25 ... +55 °C
Material properties
  • Material (hood/housing) Polycarbonate (PC)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Specifications
    EN 61869-2
    IEC 61869-2
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 7,000 g
  • Country of origin Austria
  • European customs tariff number 85043129
  • GTIN 5713140362420
  • ETIM EC002048
  • eCl@ss 27210902 Current transformer
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare