Current Sensor HCME 500A-0-00-CPA-0

Image is for illustration purposes only. Please refer to product description.

Current Sensor HCME 500A-0-00-CPA-0

Current sensor, Industrial version, IPM Primary current, measuring range: ‌0 ... ±1.500 A

Part number:  20 32 050 0201

  • Category Current measurement
  • Series HCME
  • Element Current sensor
  • Sensor technology
    Hall-Effekt
    Open loop
  • Features
    Hall effect compensated current sensor
    Measurable currents: AC, DC, pulsed, mixed ...
    Galvanic insulation between primary and secondary current
    Switchboard mounting
    Housing material and potting mass have a flammability rating UL 94 V-0
    Applications: frequency converters, electrical drives, auxiliary converters
  • Termination Molex 5045-04A
  • Field of application Industrial version
  • IPN Nominal primary current 500 A
  • IPM Primary current, measuring range [‌0] ... [±1.500 A]
  • UC Power supply ±15 V ±5 %
  • UOUT Output voltage @ IPN 4 V
  • RL Load resistance > 1 kΩ
  • IC Current consumption @ UC min 17 mA
  • RIN Insulation resistance > 500,000 kΩ
  • X Overall accuracy @ IPN, TA = 25 °C ± 1 %
  • ΕL Linearity < 0.7 %
  • UO Offset voltage@ IP = 0 A, TA = 25 °C ± 20 mV
  • UOOL Offset after IPmax ± 30 mV
  • UOT maximum temperature drift of UO ± 1 mV/K
  • tr Response time @ IPN < 3 µs
  • di/dt with optimal coupling > 50 A/µs
  • f Frequency 0 ... 50 kHz
  • TA Ambient temperature -45 ... +85 °C
  • TS Storage temperature -45 ... +90 °C
  • UD Test voltage, effective (50 Hz, 1 min) 5 kV Primary - secondary
  • UB Rated voltage 690 V
  • Ls Clearance distance ‌ 11.5 mm
  • Ks Creepage distance ‌ 16.6 mm
  • Tightening torque
    ‌3.2 Nm (2x steel screw M4 - Vertical)
    ‌3.2 Nm (2x steel screw M4 - Horizontal)
  • Material (hood/housing) Polycarbonate (PC)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • Specifications
    EN 50178
    IEC 61373
  • Packaging size 1
  • Net weight 451.9 g
  • Country of origin Germany
  • European customs tariff number 90303370
  • eCl@ss 27210902 Current transformer
  • Data sheet
  • Type sheet
  • CAD data 3D
  • MultiCad

Topics & Trends