Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
Circular connectors
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer Information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
Careers at HARTING
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Canada
HARTING Canada Overview
Local Distributors
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
Canada (English)
eShop
Circular connectors
...
Cable side
Han
®
F+B Food and beverage connectors
Standard inserts
Standard inserts
Data
Signal
Power
Filters
Series
Select a value
Reset filter
Han
®
F+B
8
Number of contacts
Select a value
Reset filter
from
5
8
12
17
to
5
8
12
17
5
2
8
2
12
2
17
2
Termination method
Select a value
Reset filter
Crimp termination
6
Screw termination
2
Gender
Select a value
Reset filter
Female
4
Male
4
Conductor cross-section
Select a value
Reset filter
0.14 ... 2.5 mm²
2
0.14 ... 4 mm²
4
0.75 ... 2.5 mm²
2
Rated current
Select a value
Reset filter
from
10 A
16 A
to
10 A
16 A
10 A
2
16 A
2
Transmission characteristics
Select a value
Reset filter
Cat. 5 Class D up to 100 MHz
2
Data rate
Select a value
Reset filter
10 Mbit/s
2
100 Mbit/s
2
UL / CSA
Select a value
Reset filter
UL 2237 PVVA2.E318390
2
Unfortunately, no results were found for your search query
8 products
(of 8)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Number of contacts-descending
Termination method-descending
Gender-descending
Conductor cross-section-descending
Inserts
Han F+B 4/4-F
Article. No: 09 15 508 3101
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Contacts: 8
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han F+B 4/4-M
Article. No: 09 15 508 3001
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Contacts: 8
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han F+B 17D SMC MI CRT
Article. No: 09 15 517 3001
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Contacts: 17
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han F+B 17D SMC FI CRT
Article. No: 09 15 517 3101
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Contacts: 17
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han F+B Hybrid female
Article. No: 09 15 512 3102
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Contacts: 12
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han F+B Hybrid male
Article. No: 09 15 512 3002
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Contacts: 12
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han F+B 5E SMC FI SCT 0,75 - 2,5 mm²
Article. No: 09 15 505 2701
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Contacts: 5
Conductor cross-section: 0.75 ... 2.5 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Inserts
Han F+B 5E SMC MI SCT 0,75 - 2,5 mm²
Article. No: 09 15 505 2601
Screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Contacts: 5
Conductor cross-section: 0.75 ... 2.5 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Number of contacts - descending
Termination method - descending
Gender - descending
Conductor cross-section - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 8 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends