Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
White paper
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING in ANZ-Contact Us
Sales Contact in ANZ
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Customer Testimonials
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
Where to Buy in ANZ
Where to Buy in ANZ Overview
Local Distributors
Electrical wholesalers
myHARTING
Mining
Australia (English (GB))
eShop
Circular connectors
...
Device side
HARAX
®
panel feed through
HARAX
®
panel feed through
HARAX
®
panel feed through
M20
Pg 13.5
With faston blades
Solder termination
With conductors
Filters
Series
Select a value
Reset filter
HARAX
®
9
Number of contacts
Select a value
Reset filter
from
2
3
4
to
2
3
4
2
3
3
5
4
1
Termination method
Select a value
Reset filter
HARAX
®
connection technology
9
Conductor cross-section
Select a value
Reset filter
0.75 ... 1.5 mm²
9
Conductor cross-section
Select a value
Reset filter
AWG 18 ... AWG 16
9
Shielding
Select a value
Reset filter
Unshielded
9
Rated current
Select a value
Reset filter
from
16 A
to
16 A
16 A
9
UL / CSA
Select a value
Reset filter
CSA-C22.2 No. 182.3 ECBT8.E102079
9
UL 1977 ECBT2.E102079
9
Element
Select a value
Reset filter
Panel feed through
9
Specification
Select a value
Reset filter
With conductors
3
With faston blades
2
With solder termination
4
for front mounting
9
Cable diameter
Select a value
Reset filter
6 ... 9 mm
9
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP67
9
Unfortunately, no results were found for your search query
9 products
(of 9)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Number of contacts-descending
Termination method-descending
Conductor cross-section-descending
Conductor cross-section-descending
Panel feed through
Harax PG 13,5/ panel feed through / 3-po
Article. No: 21 01 130 3013
With faston blades, for front mounting
Add to Wishlist
Remove from wishlist
Panel feed through
HARAX M20/panel feed through/4-po les PE
Article. No: 21 01 141 3333
With conductors, for front mounting
50 cm
Add to Wishlist
Remove from wishlist
Panel feed through
HARAX M20/panel feed through/ 4-poles PE
Article. No: 21 01 141 3023
With solder termination, for front mounting
Add to Wishlist
Remove from wishlist
Panel feed through
Harax PG 13,5/ panel feed through / 3-po
Article. No: 21 01 130 3023
With solder termination, for front mounting
Add to Wishlist
Remove from wishlist
Panel feed through
Harax PG 13,5/ panel feed through / 3-po
Article. No: 21 01 130 1013
With faston blades, for front mounting
Add to Wishlist
Remove from wishlist
Panel feed through
Harax PG 13,5/ panel feed through / 3-po
Article. No: 21 01 130 3233
With conductors, for front mounting
50 cm
Add to Wishlist
Remove from wishlist
Panel feed through
Harax PG 13,5/ panel feed through / 3-po
Article. No: 21 01 130 1023
With solder termination, for front mounting
Add to Wishlist
Remove from wishlist
Panel feed through
HARAX M20/panel feed through/ 4-poles
Article. No: 21 01 141 1023
With solder termination, for front mounting
Add to Wishlist
Remove from wishlist
Panel feed through
HARAX PG13,5/Wanddf./RAL9005/m.Adern0,5m
Article. No: 21 01 130 1223
With conductors, for front mounting
50 cm
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Number of contacts - descending
Termination method - descending
Conductor cross-section - descending
Conductor cross-section - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 9 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends