PCB connectors
  • Wave soldering termination
Filters
  • Series
    Select a value Reset filter
    • Circular connectors M5
      4
  • Coding
    Select a value Reset filter
    • A-coding
      4
  • Number of contacts
    Select a value Reset filter
    • 3
      2
    • 4
      2
  • Termination method
    Select a value Reset filter
    • Wave soldering termination
      4
  • Gender
    Select a value Reset filter
    • Female
      2
    • Male
      2
  • Locking type
    Select a value Reset filter
    • Screw locking
      4
Compare
0
Sort by
Filters
0

Topics & Trends