Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Industry 4.0
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
HARTING Israel
myHARTING
Israel (English (GB))
eShop
Circular connectors
...
Device side
Han
®
F+B Connector for food+beverage industry
Standard inserts
Standard inserts
Data
Signal
Power
Filters
Series
Select a value
Reset filter
Han
®
F+B
8
Number of contacts
Select a value
Reset filter
from
5
8
12
17
to
5
8
12
17
5
2
8
2
12
2
17
2
Termination method
Select a value
Reset filter
Crimp termination
6
Screw termination
2
Gender
Select a value
Reset filter
Female
4
Male
4
Conductor cross-section
Select a value
Reset filter
0.14 ... 2.5 mm²
2
0.14 ... 4 mm²
4
0.75 ... 2.5 mm²
2
Rated current
Select a value
Reset filter
from
10 A
16 A
to
10 A
16 A
10 A
2
16 A
2
Transmission characteristics
Select a value
Reset filter
Cat. 5 Class D up to 100 MHz
2
Data rate
Select a value
Reset filter
10 Mbit/s
2
100 Mbit/s
2
UL / CSA
Select a value
Reset filter
UL 2237 PVVA2.E318390
2
Unfortunately, no results were found for your search query
8 products
(of 8)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Number of contacts-descending
Termination method-descending
Gender-descending
Conductor cross-section-descending
Inserts
Han F+B 4/4-F
Article. No: 09 15 508 3101
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Contacts: 8
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han F+B 4/4-M
Article. No: 09 15 508 3001
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Contacts: 8
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han F+B 17D SMC MI CRT
Article. No: 09 15 517 3001
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Contacts: 17
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han F+B 17D SMC FI CRT
Article. No: 09 15 517 3101
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Contacts: 17
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han F+B Hybrid female
Article. No: 09 15 512 3102
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Contacts: 12
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han F+B Hybrid male
Article. No: 09 15 512 3002
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Contacts: 12
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han F+B 5E SMC FI SCT 0,75 - 2,5 mm²
Article. No: 09 15 505 2701
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Contacts: 5
Conductor cross-section: 0.75 ... 2.5 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Inserts
Han F+B 5E SMC MI SCT 0,75 - 2,5 mm²
Article. No: 09 15 505 2601
Screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 16 A
Contacts: 5
Conductor cross-section: 0.75 ... 2.5 mm²
Copper alloy
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Number of contacts - descending
Termination method - descending
Gender - descending
Conductor cross-section - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 8 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends